The AW49200HTP-PAIR 4.9 GHz Outdoor 200 Mbps Ethernet Bridge provides a pre-configured high power line of sight point-to-point connection capable of reaching up to 15 miles.The 4.9GHz band is coveted for its low background noise and the FCC licenses this spectrum to municipalities for public safety applications. The AvaLAN 4.9GHz Ethernet radio is fully optimized for video surveillance applications which ensures peak performance. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.
Each unit of the AW49200HTP-PAIR has a dual element flat panel antenna providing 90° polarized 23 dBi gain directional units. The radios are packaged in rugged and weatherproof diecast aluminum enclosures and are powered through their Ethernet cables to save additional wiring. Rugged pole-mount adapters are provided.
For complete product specifications and manuals, click on the Downloads tab.
Features
- Includes: (1) AW49200HTP-AP Access Point Radio (1) AW49200HTP-SU Subscriber Unit Radio (2) Heavy Duty Pole-Mount Brackets (2) AW-POE-GIG Power Over Ethernet Injectors (2) AW-24VPS Power Supplies
- Up to 216 Mbps Ethernet data rate to support high resolution cameras
- Line-of-sight range up to 30 miles for AW49200HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
- Maximum legal transmit power – 1 Watt
- Rugged outdoor enclosure meets IP66 Standard
Application
- Homeland security applications
- Public safety services