To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

802.11b/g/n 29dBm WDS Bridge, VLAN AP

EAP300 offers a "smoke detector" look, and is a high-powered (up to 29dBm) wireless-n access point / WDS Bridge / WDS AP / Repeater operates seamlessly in the 2.4GHz frequency spectrum supporting 802.11 b/g/n standard high speed feature. It is the best way to add long range wireless capability to your existing wired network or to add bandwidth to your wireless installation.

EAP300 features high wireless output power and receive sensitivity along with antenna diversity. High output power and high sensitivity extend wireless coverage to reduce the roaming between access points and to provide a reliable wireless connection. It also reduces the total cost of ownership on hardware.

To protect your wireless connectivity, it can encrypt all wireless transmissions through 64/128bits WEP data encryption and also supports WPA/WPA2. The MAC address filtering lets you select exactly which stations should have access to your network. In addition, the user isolation function can protect the private network between client users.

The attractive design, high performance and array of features make the EAP300 a suitable wireless solution for your residence or office.


Features
  • Designed for indoor use
  • High levels of security
  • High output power
  • Used to provide 802.11g wireless network access
Application
  • WLAN
  • Business Applications
  • WiFi
  • Wireless Ethernet

SKU EN-EAP-300
QTY available Call us
Quantity Price
1 + $148.99

All Prices are in US Dollars and do not include duties

Price $148.99

Key Specifications

Key Specifications