To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900 MHz Industrial Wireless Ethernet Radio

Item # AVL-AW900F
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

AvaLAN’s AW900F Industrial Wireless Ethernet Radio that uses the latest in FHSS (Frequency Hopping Spread Spectrum) technology to deliver long range, secure wireless networking at a significantly lower cost.

The AW900F radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. An operator at the main HMI (Human to Machine Interface) console can log in to each radio’s fixed IP address to facilitate troubleshooting. There is a small LCD panel on the front of the unit can also verify proper operation at a glance.

This radio operates in the unlicensed 900 MHz ISM band. Data is communicated robustly and error free despite interference from noise or other signal sources. Both point-to-point bridge and point-to-multipoint star network connections are supported. It is able to transmit legally up to one watt of RF power, line of sight distances up to 60 miles can be bridged using directional antennas. 900 MHz operation also allows the radio signals to penetrate through walls and foliage.

For government validated data security, check out the AW900FS that has FIPS 140-2 Level 2 encryption.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Built in browser interface for easy re-configuration and link status monitoring
  • LCD Display to quickly verify proper operation
  • 1 Watt RF transmit power for up to 60 mile range, 200 Kbps FHSS RF data rate
  • FHSS Technology for improved interference rejection and higher legal transmit power
  • Rugged extruded aluminum case with DIN Rail mounting clip
Application
  • SCADA applications
  • Data collection applications
  • Industrial automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products