To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

900 MHz Outdoor Ethernet Panel Bridge

The AW900xTP-PAIR features our popular xTR series radio technology integrated with high gain 12.5 dBi flat panel antennas. It provides a rugged, weatherproof and easily mounted combination package for those applications that can benefit from the increased range and decreased interference that a directional signal provides. The AW900xTP-PAIR is a pre-configured, ready to operate matched pair of radios that form a wireless bridge between two distant points and connect them as transparently as an Ethernet cable. Each radio in the AW900xTP-PAIR includes a built-in spectrum analyzer and is IP addressable with web browser based remote configuration and diagnostic tools included.

These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference. AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

For point-to-multipoint applications, see the AW900xTP.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • High RF output power provides maximum foliage and / or wall penetration
  • Includes (2) AX900xTP radios
  • Rugged cast aluminum NEMA Enclosures combined with a high gain 12.5 dBi flat panel antennas
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Line-of-sight range up to 25 miles

SKU AVL-AW900XTP-PAIR
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications