To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AC1750 Dual Band Wireless IoT Gateway with Gigabit ports and a USB Ports

As part of the EnGenius Personal Cloud IoT (Internet of Things) Solution, the EPG5000 is an AC1750 Dual Band Wireless IoT Gateway with Gigabit ports and a USB Port that works with free downloadable EnGenius IoT mobile apps, EnGenius IP Cameras and other EnGenius accessories so users can take more control of their digital lives for greater peace of mind.

The EPG5000’s built-in 4-Port Gigabit switch is ideal for large file transfers and connecting home entertainment devices like HDTVs, Blu-ray players, set top boxes or game consoles so they can access a family’s Internet connection. Connect, stream video and transfer files at wireless speeds of up to 1300 Mbps on the EPG5000’s 5 GHz band and up to 450 Mbps on its 2.4 GHz band. The EPG5000 allows for a secure network with several security features and settings including industry standard wireless encryption such as WPA/WPA2 (Wireless Protected Access) to prevent unauthorized access to the home network; an advanced SPI (Stateful Packet Inspection) firewall to block malicious software from the Internet from accessing networked devices; MAC Address filtering to grant only known computers and devices network access; and URL filtering to block access to unwanted or offensive websites.


Features
  • Connect with others around the globe via the Internet and save on long-distance and international calling with EnTalk-Lite
  • Built-in 4-Port Gigabit Switch to connect Blu-ray players, STBs, DVRs, Game Consoles and HDTVs
  • Built-in USB Port to share media content from an attached USB hard drive to mobile devices with EnShare
  • Supports IEEE802.11a/b/g/n Wireless Standards. Prioritizes Applications and Maintains Quality of Experience
Application
  • Access media content from a storage device attached to the USB port of the EPG5000 in or away from home
  • View EnGenius IP Camera feeds by connecting to the EPG5000 Gateway using a smartphone
  • Initiate and communicate to friends and family from anywhere in the world with an available Internet connection via a Wi-Fi access point or hot spot, or via a 3G or 4G carrier connection
  • Media streaming, online gaming, and large file transfers

SKU EN-EPG5000
QTY available Call us
Quantity Price
1 + $246.99

All Prices are in US Dollars and do not include duties

Price $246.99

Key Specifications

Key Specifications