To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Dual Band N600 IoT Wireless Intelligent Phone Gateway

The EPG600 is a Dual Band N600 IoT Wireless Intelligent Phone Gateway with Gigabit ports, a USB port and phone ports with wireless speeds up to 300 Mbps on both the 2.4 GHz and 5 GHz frequency bands. As part of the EnGenius Fusion Solution Series of routers, gateways, EnGenius Cloud Lifestyle apps, media bridges, and IP cameras specifically designed for home and small business, the EPG600 provides a unique cost-saving communication solution. When used with the free EnGenius EnTalk™ app for iPhone® or Android™ smartphones, small businesses and families can save on international and long-distance calls whenever they have access to the Internet. The EPG600 is also a media-sharing platform offering robust streaming to computers, tablets and entertainment devices.

How the EPG600 works: Saves on long-distance and international calls by attaching a PTSN line to the gateway’s Tel port and after associating up to ten (10) smartphones to the gateway using the free EnGenius EnTalk app, small business users or families and friends can make calls through their local line or directly via the Internet for conducting long-distance and international calls. A Tel port on back of the EPG600 also enables connectivity to a standard phone or a DECT phone base station.

Once smartphones are registered to the EPG600, calls can be initiated and conducted directly from the EnTalk app bypassing the EPG600 owner’s local telephony service account altogether. For small businesses with employees or colleagues around the globe or for families with relatives in their home country, the EPG600 and EnTalk app is a significant cost saving solution.


Features
  • 2 RJ11 ports to connect a small business or home’s PSTN phone line
  • Built-in 4-Port Gigabit Switch to connect a multitude of devices
  • Free Apps for iPhone®, iPad®, and Android™ device
  • Gigabit WAN port for faster uploads and downloads
  • Up to 300 Mbps wireless speed on each frequency bands
Application
  • Fast File Transfers and Smoother Video Streaming
  • Save on Long-Distance & International Calling with EnTalk
  • Secure Wireless Communication
  • Smartphone Cordless Extender

SKU EN-EPG600
QTY available Call us
Quantity Price
1 + $206.99

All Prices are in US Dollars and do not include duties

Price $206.99

Key Specifications

Key Specifications