To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Dual Band Wireless N600 USB Adapter

The EnGenius EUB600 is a Dual-Band Wireless-N USB2.0 Adapter that enables your desktop or laptop computer to take advantage of the high transfer speeds of Wireless-N so you can stream video or transfer large files faster than ever before.

Take the EUB600 everywhere you go to access public or hosted Wi-Fi hotspots at Wireless-N speeds. The EUB600’s also gives you the option to connect to a router, access point or other networked device on the less congested 5GHz setting, which is especially useful if you’re pressed for time and need to stream or transfer files quicker. ??The convenient and compact adapter plugs into your laptop or desktop USB port. The Setup Wizard and push-button security setup make it easy to install and configure for use with your network. Powerful protection supports the latest industry standard wireless data encryption to protect your data and networking activity – all with the push of a button.

The EUB600 supports several security features and settings including industry standard wireless encryption, such as WPA/WPA2 to prevent unauthorized access to the network. The EUB600 also features a WPS (Wi-Fi Protected Setup™) button to quickly connect it to an existing, protected network.

Support Windows 7 and 8; and Apple Mac OS 10.7 (Lion)


Features
  • High levels of security
  • Small form factor saves space
  • Used to connect PCs and laptops to WLAN networks
  • Plug and play design saves set up time
Application
  • WiFi
  • Wireless Ethernet
  • WLAN

SKU EN-EUB-600
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications