To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Engenius 802.11a/b/g Dual Band Mini-PCI Type IIIA 600mW

Engenius EMP-8603 Premium radio module performs extreme high power and economizes the power consumption on the system platform. It supports Atheros Turbo mode with high-speed wireless connection with data rate up to 108Mbps. EMP-8603 v2 Premium is mini-PCI types A module, supports dual-band (2.4GHz & 5GHz) high transmit output power up to 500mW in 5GHz and 800mW in 2.4GHz. For outstanding performance on the extremely output power, it enables the longer transmit distance & provides the wider bandwidth & backhaul for 5GHz.

With enhanced features on the ESD protection, industrial-based operating temperature, economized system power consumption, industrial-best sensitivity than normal module, MMCX connectors, and stable heating protection design, makes the module is easily to integrate into a wide range of any platform.


Features
  • 802.11a/b/g versions available
  • High power output
  • Slim form factor
  • Used for embedded RF applications
Application
  • Wireless Ethernet
  • WISP
  • WLAN
  • WiFi

SKU EN-EMP-8603
QTY available Call us
Quantity Price
1 + $112.99

All Prices are in US Dollars and do not include duties

Price $112.99

Key Specifications

Key Specifications