To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

EnGuardian Kit with HD720P IP Camera and Dual Band IoT Gateway

As part of the EnGenius Personal Cloud Monitoring Solution, the EnGuardian Kit (EBK1000) is a Personal Cloud IoT (Internet of Things) solution for conveniently and remotely monitoring a home, vacation home, the care of children, elderly family members, pets, or for monitoring small businesses — making homes, families and businesses safer and more secure. The Kit, together with free downloadable EnGenius mobile apps also provides other useful tools for incredibly low cost Internet phone calling, instant file archiving and media sharing via the Internet, and other easy-to-use tools so families or small businesses can take more control of their digital life and have greater peace of mind.

The EnGuardian Kit (EBK1000) includes the EPG5000 Dual Band Wireless AC1750 IoT Intelligent Cloud Gateway and one EDS1130 720P HD Cloud IoT 1 MP IP Camera. The EPG5000 includes a Gigabit WAN port for optimal download and upload connectivity to a cable or DSL modem, a USB port, and a built-in 4-Port Gigabit Ethernet switch for large file transfers, and connecting home entertainment devices like HDTVs, Blu-ray players, set top boxes or game consoles so they can access a family’s Internet connection. Both products work with a suite of free EnGenius IoT mobile apps available for iPhone®, iPad® or Android™ devices.


Features
  • Alerts Sent to Smartphones and Tablets
  • Integrated Alarm That Can Be Connected to a Sound System or Loudspeaker
  • Schedule or Instantly Record and Archive Video
  • Kit includes the EPG5000 Dual Band Wireless AC1750 IoT Intelligent Cloud Gateway and one EDS1130 720P HD Cloud IoT 1 MP IP Camera
  • Two-Way Communication – Speak directly with Family Members, Caregivers and Others
Application
  • Monitor Your Home, Family, Pets and Business

SKU EN-EBK1000
QTY available Call us
Quantity Price
1 + $436.99

All Prices are in US Dollars and do not include duties

Price $436.99

Key Specifications

Key Specifications