To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

FIPS 140-2 High Security 2.4 GHz Outdoor Wireless Ethernet Radio

The AW2400S is designed for point-to-multipoint wireless networks that require FIPS 140-2 Level 2 security to connect "fringe" IP devices such as access control readers, surveillance cameras or industrial command and control units. It may be configured as an Access Point master or a Subscriber Unit client. Each master can support up to 16 clients and multiple masters can be deployed in the same area.

Many government agencies and certain other industries are required to encrypt sensitive data with a method that conforms to NIST Standard FIPS 140-2. AvaLAN has developed a hardware encryption module that has been validated to FIPS 140-2 Level 2. We have incorporated this module within our wireless Ethernet radios to allow you to create a FIPS-validated secure private network.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 29 non-overlapping RF channels with automatic or manual selection via browser interface
  • FIPS 140-2 Level 2 Validated Data Security
  • High RF output power provides five times greater range than Wi-Fi, through walls or line-of-sight
  • Rugged weatherproof cast aluminum outdoor package meets IP66 Standard for water and dust protection, meets C1D2 for Hazardous Locations
  • Does not require an FCC license to operate or install

SKU AVL-AW2400S
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications