FIPS 140-2 Secure 900 MHz Industrial Wireless Ethernet Radio

Item # AVL-AW900FS
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW900FS is a secure industrial wireless Ethernet radio uses the latest in FHSS (Frequency Hopping Spread Spectrum) technology to deliver long range, high speed wireless networking with government validated data security. We have incorporated a hardware encryption module within our wireless radios that has been validated to FIPS 140-2 Level 2 to allow you to create a FIPS-validated secure private network.

The AW900FS radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. An operator at the main HMI (Human to Machine Interface) console can log in to each radio’s fixed IP address to facilitate troubleshooting. There is a small LCD panel on the front of the unit can also verify proper operation at a glance. Encryption keys and passwords are entered through a separate USB interface port that requires physical access to the radio. The security information cannot be accessed through the normal wired or wireless data path.

This radio operates in the unlicensed 900 MHz ISM band. Data is communicated robustly and error free despite interference from noise or other signal sources. Both point-to-point bridge and point-to-multipoint star network connections are supported. It is able to transmit legally up to one watt of RF power, line of sight distances up to 60 miles can be bridged using directional antennas. 900 MHz operation also allows the radio signals to penetrate through walls and foliage.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 1 Watt RF transmit power for up to 60 mile range
  • Data Security enhanced by AES 128-256bit encryption
  • 200 Kbps FHSS RF Data Rate
  • FIPS 140-2 Level 2 validated data security – NERC CIP
  • Rugged extruded aluminum case with DIN Rail mounting clip


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov