To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1-Meter Interval OM1 MMF 62.5/125 Duplex Fiber Cable 3.0mm OD Green OFNR

L-com's FOB16OM1RSZ-M is an OM1 62.5/125 bulk cable which features a duplex zipcord construction. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The green-colored jacket is riser-rated (OFNR). This type of cable is ideal for use in constructing patch cables, as well as for connecting of duplex devices, such as transceivers. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM1 Multimode (62.5/125um) Duplex bulk cable
  • Green jacket color with 3.0mm OD
  • OFNR (Riser rated) jacket complies with stringent building codes
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables

SKU FOB30OM1RGZ-M
QTY available 3000
Quantity Price
1 - 24 $2.08
25 - 49 $1.98
50 - 99 $1.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.08

Key Specifications

Key Specifications