1-Meter Interval OM3 MMF 50/125 Duplex Fiber Cable 3.0mm OD Bend-Insensitive Black Tactical Usage

L-com's FOBBI30OM3MKZ-M is an OM3 multimode (50/125) duplex bulk cable. The cable is constructed with bend-tolerant fiber, which allows for tighter bend radius installations without additional attenuation. The outer diameter of the cable is 3.0mm. This Military Tactical fiber cable complies with Military requirements for impact and crush resistance. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM3 Multimode (50/125um) Duplex bulk cable
  • Black jacket color with 3.0mm OD
  • Cable meets Military requirements for crush and impact resistance
  • Rugged jacket protects against cuts, abrasions and chemicals
Application
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks

SKU FOBBI30OM3MKZ-M
QTY available 854
Quantity Price
1 - 24 $7.29
25 - 49 $6.93
50 - 99 $6.56
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.29

Key Specifications

Key Specifications