To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1-Meter Interval SMF 9/125 Duplex Fiber Cable 1.6mm OD Yellow LSZH

L-com's FOB16SNGZYZ-M is a single mode, 9/125 duplex bulk cable. It features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The outer diameter of the fiber cable is 1.6mm, and is compatible with all standard fiber optic connectors. This series features a duplex zipcord construction, ideal for use in constructing patch cables, as well as for connecting of duplex devices, such as transceivers. The yellow jacket is low-smoke,zero-halogen (LSZH) for use in deployments where this rating is required. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) Duplex bulk cable
  • Yellow jacket color with 1.6mm OD
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home

SKU FOB16SNGZYZ-M
QTY available 2407
Quantity Price
1 - 24 $2.23
25 - 49 $2.14
50 - 99 $2.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.23

Key Specifications

Key Specifications