To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LC SM Simplex Fiber Connector for 1.6mm Cable

L-com's FOC-LCSMS16 is a simplex LC connector designed for use with single mode fiber with a 1.6mm jacket. The connector features a standard blue body, and a white strain relief boot.

Features
  • LC connector
  • For use with single mode fiber
  • For use with fiber diameter of 1.6mm
Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx

SKU FOC-LCSMS16
QTY available 5669
Quantity Price
1 - 24 $6.99
25 - 49 $6.71
50 - 99 $6.50
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.99

Key Specifications

Key Specifications