To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 3 Style Couplers, Black

Configure your own patch panel with L-com's innovative ECF flange style couplers and adapters. The L-com PR175F504B3, an essential component from L-com, is for seamless connectivity in rack panel solutions. This 19-inch rack panel is pre-tapped with 4-40 threads, ensuring a swift and secure mounting process for couplers, facilitating efficient installations. The black powder coat finish not only enhances the durability of the PR175F504B3 but also imparts a professional appearance, making it an ideal choice for a variety of applications.

Crafted as a 19 x 1.75-inch rack panel, the L-com PR175F504B3 is designed to accept up to 16 ECF Type 3 Style Couplers, offering a high-density connectivity solution. Specifically tailored for USB 3.0 Flange type 3 couplers, it provides versatile compatibility for diverse connectivity needs. For enhanced cable organization, consider purchasing the optional cable management bracket PR-CMB (sold seperately) providing an optional solution to further streamline your setup. Elevate your network infrastructure with the L-com PR175F504B3 – a reliable rack panel choice where fast mounting, durability, and compatibility converge for professional configurations.


Features
  • 19" rack panel for L-com ECF Type 3 Style Couplers
  • Optional cable management bracket PR-CMB available (sold separately)
  • Pre-tapped with 4-40 threads for fast mounting of connectors
  • Finished with a black powder coat for durability
Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment

SKU PR175F504B3
QTY available 1
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $63.99

Key Specifications

Key Specifications