To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel Accepts 2 ECF Type 3 Style Couplers, Black

Designed for use in L-com's UPR35-6B Universal Master Rack System (Sold seperately). The L-com USP229B3 offers a versatile solution designed for seamless connectivity configurations. This universal sub-panel accepts 2 ECF Type 3 Style Couplers. The black powder coat finish not only ensures durability but also provides a sleek appearance, making it an ideal choice for various applications.

Engineered for quick and hassle-free installations, the L-com USP229B3 is supplied with four four 6-32 screws, for securing to the UPR35-6B Universal Master Rack System (Sold seperately). A reliable and straightforward choice where quick installation, durability, and universal compatibility converge for professional network configurations.


Features
  • Universal sub-panel Accepts 2 ECF Type 3 Style Couplers
  • Designed for use with L-Com's UPR35-6B Universal Master Rack Panel Systrem (Sold Seperately)
  • Supplied with four 6-32 screws for quick installation
  • Finished with a black powder coat for durability
Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment

SKU USP229B3
QTY available 1
Quantity Price
1 - 24 $11.79
25 - 49 $11.20
50 - 99 $10.61
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.79

Key Specifications

Key Specifications