10-32 Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Item # RFPCB-10-32-FR-2G-76
Availability
108
Price Table
Quantity Price
1 - 24 $45.09
25 - 49 $42.84
50 - 99 $40.58
100 + Call Us
Add to Cart

Description

RFPCB-10-32-FR-2G-76 10-32 Female right angle PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This 10-32 Female connector uses solder as an attachment method. Our Female 10-32 PCB connector provides a maximum frequency of 2 GHz. The 10-32 connector is available in a 0.51-inch length and 0.28-inch width. The L-com 10-32 Female PCB connector has a PTFE dielectric type and a VSWR of 1.35:1. This 10-32 PCB connector has a Beryllium copper body with gold plating. Our RFPCB-10-32-FR-2G-76 10-32 connector uses brass contacts and Nickel plating material. This L-com 10-32 Female connector will ship the same day as purchased. Our 10-32 Female connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build 10-32 custom connector cable assemblies that will ship the same day as well. The 10-32 Female connector with 50 Ohm impedance has a weight of 0.013 lbs. This threaded RF connector has a high quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 2 GHz
  • Good VSWR of 1.35:1
  • Gold Plated Beryllium Copper Contact
  • 30 µin minimum contact plating
Application
  • General Purpose Test
  • PCB Applications