Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

12 Fiber SC/UPC Distribution Style Pigtail, SM, Blue Boots

The L-com FPT12-SCUSM-BL-3 is a distribution-style fiber optic pigtail assembly constructed with single mode fiber. The 12 fiber pigtails are terminated with SC/UPC connectors and blue strain-relief boots. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • Distribution-Style Pigtail Assembly
  • 900um tight-buffered fanouts, color-coded to TIA-598-A Industry Standard
  • Low Insertion Loss
  • Standard 3 meter length (1 meter fan-out, and 2 meter distribution tail)
Application
  • Telecom
  • Datacom
  • Enclosure wiring
  • Wireless Installations

SKU FPT12-SCUSM-BL-3
QTY available 32
Quantity Price
1 - 24 $27.25
25 - 49 $25.89
50 - 99 $24.53
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.25

Key Specifications

Key Specifications