Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Six-Pack Duplex Adapters, SC/UPC, 12 Fiber Pigtail, Singlemode, 3 Meters, Black

The L-com FSP12-SCUDSM-BL-3 is a loaded fiber optic adapter plate with pigtails constructed with single mode fiber. The 12 fiber pigtails are terminated with SC/UPC connectors. The six duplex adapters are installed in an adapter plate featuring a black finish. The L-com FSP12-SCUDSM-BL-3 is compatible with LGX-style racks, panels, and enclosures. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • LGX-compatible Adapter Plates
  • Black Finished Metal plate
  • Color-coded fibers meet TIA-598-A standards
  • Convenient packaged solution for multiple splice installations
Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects
  • Fiber Distribution

SKU FSP12-SCUDSM-BL-3
QTY available 15
Quantity Price
1 - 9 $249.99
10 - 24 $239.99
25 - 99 $229.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $249.99

Key Specifications

Key Specifications