136 to 174 MHz, Omni Marine Antenna, 3.5 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization

SKU LCMAROM1008
QTY available 10
Quantity Price
1 + $86.99
Price $86.99

All Prices are in US Dollars and do not include duties



The L-com LCMAROM1008 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 136 to 174 MHz frequency range has a UHF female connector. This antenna with a white radome made of stainless steel has an overall length of 53.15 inch, a width of 1.5 inch, and a weight of 0.88 lbs.

L-com’s LCMAROM1008 is a single band antenna operating from 136 to 174 MHz with 3.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.


Features
  • Marine grade omni antenna
  • Stainless steel whip
  • L bracket
  • SO239 Female connector
  • 136 to 174 MHz, 3.5 dBi
  • Yacht, boats and other marine vehicles
  • Single pole long antenna
  • IP67 rated antenna

Application
  • Port operations
  • Boater calling
  • Commercial and Non-commercial communications
  • International distress, safety and calling (156.80 MHz)
  • Coast guard communications
  • Marine radios on boats, pontoon, sailboats or yacht AIS calling
  • Marine operators
  • Weather monitoring


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Marine
Polarization
Vertical
Minimum Frequency
136 MHz
Maximum Frequency
174 MHz
Connector Series
UHF
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov