Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

18x16x10 Polycarb Weatherproof NEMA 4X Enclosure, 120-240VAC Universal Outlet Mount Plate Clear Lid DKGY

18x16x10 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, 120-240 VAC Universal Outlet MNT PLT Powered Clear Lid DKGY

NEMA enclosure cabinet NBWPC181610-E00 from L-com is in-stock at our warehouse and will ship the same business day as purchased. Our National Electrical Manufacturers Association (NEMA) enclosure has a 4X rating. This NEMA 4X rating enclosure cabinet provides protection for your electrical / electronic equipment.

Our national electrical manufactures association NEMA box has the outer dimensions of 18x16x10. The 18x16x10 NEMA enclosure box inner dimensions are 18.2x16.2x9.7. L-com 4X rating NEMA IP66 enclosure panel part number NBWPC181610-E00 is constructed of polycarbonate. Our NEMA 4X rating polycarbonate enclosure cabinet is dark gray in color with a clear lid. This dark gray polycarbonate enclosure box is designed to adhere to the national electrical manufacturers association NEMA ratings.

Our outdoor NEMA 4X rating enclosure is designed to be weatherproof for added protection of its important electronic and electrical components. The weatherproof NEMA box from L-com provides watertight protection from the outdoors. This NEMA waterproof cabinet enclosure has an IP66 rating.

Industrial outdoor NEMA IP66 enclosure NBWPC181610-E00 is built with 120-240V AC universal outlet mounting plate powered. NBWPC181610-E00 outdoor IP66 NEMA 4X enclosure cabinet datasheet with details of specifications and CAD drawing with dimensions can be found in the PDF above. L-com NEMA 4X rating enclosure cabinets are stocked on a continual basis. Not only are our 4X rating NEMA enclosures in-stock, but like our other products, these outdoor IP66 cabinets also will ship the same business day as purchased. Custom configured NEMA enclosure cabinets may be available from L-com in some models and sizes, please contact us for additional information.


Features
  • High-Impact, UV Resistant Polycarbonate (Dark Gray)
  • Stainless steel latches with padlock eye
  • NEMA Type 4X / IP66 rated (includes (4x) optional lid corner screws)
  • Fully gasketed clear lid & user installed wall mounting brackets
  • Features aluminum mounting plate with Universal duplex socket for 120-240 VAC power
Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

SKU NBWPC181610-E00
QTY available 8
Quantity Price
1 - 4 $435.99
5 - 9 $418.55
10 - 24 $401.11
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $435.99

Key Specifications

Key Specifications