To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3G SDI Optical Extender/Converter-Receiver for Single Mode Fiber Standalone Module

The L-com FOCV-3GSDI-SRXM is a 3G SDI Converter receiver module. It has a small applicance-like design and can be used standalone with existing cabling. The L-com FOCV-3GSDI-SRXM 3G SDI Converter receiver supports a 20km transmission distance over single mode fiber. The FOCV-3GSDI-SRXM Supports SDI video up to 3Gbit/s, 1080p60. video protocols, and is one of thousands of Fiber optic and Audio/Video products available for same-day shipping from L-com.

Features
  • Supports SDI video up to 3Gbit/s, 1080p60.
  • supports a 20km transmission distance over single mode fiber
  • 3G SDI Converter transmitter standalone or in a rack-mounted configuration module
Application
  • HD or 3G SDI Video extension
  • Broadcasting
  • Surveillance networks, and CCTV security systems

SKU FOCV-3GSDI-SRXM
QTY available 5
Quantity Price
1 - 4 $1,820.00
5 - 9 $1,783.60
10 - 24 $1,747.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,820.00

Key Specifications

Key Specifications