To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3G SDI Optical Extender/Converter-Transmitter for Single Mode Fiber Inline Module

The L-com FOCV-3GSDI-STXI is a 3G SDI Converter transmitter module. It has a small form factor design and can be used inline with existing cabling. The L-com FOCV-3GSDI-STXI 3G SDI Converter transmitter supports a 30km transmission distance over single mode fiber. The FOCV-3GSDI-STXI Supports SMPTE-424M, SMPTE-292M, SMPTE-259M video protocols, and is one of thousands of Fiber optic and Audio/Video products available for same-day shipping from L-com.

Features
  • Supports SMPTE-424M, 292M, 259M
  • Over 30km transmission distance
  • 5V Single Supply voltage
  • Slim in-line transmitter package
Application
  • HD or 3G SDI Video extension
  • Broadcasting
  • Surveillance networks, and CCTV security systems

SKU FOCV-3GSDI-STXI
QTY available 7
Quantity Price
1 - 4 $396.43
5 - 9 $388.50
10 - 24 $380.57
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $396.43

Key Specifications

Key Specifications