To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

8 Port Industrial Gigabit PoE Ethernet Switch, 4x RJ45 10/100/1000TX, 4x RJ45 10/100/1000TX PoE+ 802.3at/af 60W, Wall, Magnetic , DIN Mount

Item # WM8-4G-4GP+
Availability
156
Price Table
Quantity Price
1 - 9 $229.99
10 - 24 $220.79
25 - 99 $211.59
100 + Call Us
Add to Cart

Description

L-com's WM8-4G-4GP+ is an 8 port, PoE+ capable, triple speed industrial Ethernet switch offering a cost-effective, PoE friendly solution for connecting devices over a gigabit network.

The WM8-4G-4GP+ unit has 4x 10/100/1000TX RJ45 ports and 4x 10/100/1000TX RJ45 ports capable of delivering end-span PoE+ power at the IEEE 802.3at standard of up 30 watts per port with an overall power budget of 60 watts. It is fully backwards compatible with IEEE 802.3af standards. It is excellent for powering hard to reach PoE capable IP devices such as security cameras, telephones, building control systems, access points, traffic systems and IoT (Internet of Things) devices. The power supply is included.

L-com’s WM8-4G-4GP switch is easy to use with an unmanaged, plug and play design including LED indicators for both data and PoE power usage. It will auto detect IEEE 802.3af and 802.3at equipment to protect devices from being damaged by incorrect installation. A metal, IP30 rated casing protects the switch making it appropriate for Industrial or Commercial applications. Its compact design can be wall, DIN rail or magnet mounted (to a magnetic metal surface) using the supplied materials. A front facing DIP switch allows the unit to be easily changed between standard, VLAN and extended modes. Please see the user manual for full operating details. Contact L-com with your application needs today and don’t forget your Ethernet cables.

Features
  • WM8-4G-4GP+ is an 8 port industrial gigabit PoE Ethernet switch with 4x triple speed 10/100/1000TX RJ45 ports and 4x triple speed 10/100/1000TX RJ45 ports capable of delivering end-span PoE+ power at the IEEE 802.3at standard to a maximum of 30W per port with a total power budget of 60W
  • Power requirements of 48-56V DC using the supplied power adapter
  • Easy to use unmanaged, plug & play design with LED indicators for both data and PoE power; Auto detects IEEE 802.3af or 802.3at equipment, protecting the devices from being damaged by incorrect installation
  • Industrial appropriate IP30 metal casing can be wall, magnet or DIN rail mounted using the supplied materials; please see included manual for instructions
  • Front DIP switch allows unit to be changed between standard, VLAN and extend modes quickly and easily; please see supplied manual for full details
Application
  • Industrial Ethernet
  • Factory Automation, Process Control and Process Industry Networking
  • IP enabled devices such as meters, valves, drives, security cameras, telephones and IoT applications
  • SCADA (Supervisory Control and Data Acquisition)
  • Energy Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov