To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Adapter, RP-SMA Female / Female Bulkhead

These L-com RF Coaxial Adapters are used to interface between SMA to SMA with coaxial connections. The LCAD30035 is a straightbulkhead adapter with a female to female configuration. This Coaxial Adapter, RP-SMA Female / Female Bulkhead is made from brass and has a gold finish.

An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series Reverse Polarity SMA to Reverse Polarity SMA Connections
  • Operates to 18 GHz
  • Max VSWR of 1.25:1
  • Gold Plated Center Contacts
  • Bulkhead Mount
Application
  • Part 15 Reverse Polarity System Interconnect
  • General Purpose Lab
  • Test and Measurement Applications

SKU LCAD30035
QTY available 61
Quantity Price
1 - 24 $16.39
25 - 49 $15.57
50 - 99 $14.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.39

Key Specifications

Key Specifications