To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SMA Male to SMA Female Cable Assembly using RG178 Coax, 1 FT

Item # LCCA30053-FT1
Availability
52
Price Table
Quantity Price
1 - 24 $92.99
25 - 49 $88.34
50 - 99 $83.69
100 + Call Us
Add to Cart

Description

SMA Male to SMA Female Cable Assembly using RG178 Coax, 1 FT

L-com SMA male to SMA female cable assembly using RG178 coax, 1 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30053-FT1 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and SMA connection on the other. This SMA to SMA cable from L-com has a male to female gender combination. Our SMA male to SMA female coaxial assembly part number LCCA30053-FT1 can also be known as SMA plug to SMA jack cable assembly when using alternate gender names.

SMA plug to SMA jack cable assembly LCCA30053-FT1 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use RG178 coax and are single shielded. L-com single shielded SMA male to SMA female cable assembly using RG178 coax, 1 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to SMA M/F cables is 1 GHz. Technical performance specifications on these 1 GHz SMA male to SMA female cables are located on the LCCA30053-FT1 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a SMA female to SMA male cable assembly because it can be used in the opposite direction.

SMA male to SMA female cable assembly using RG178 coax, 1 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to SMA female cable assembly using RG178 coax, 1 FT.


Features
  • Max Frequency 1 GHz
  • 70% VoP
  • FEP Jacket
  • Heat Shrink Strain Relief
Application
  • General Purpose
  • Laboratory Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov