Dual Polarity Omnidirectional MIMO Antennas Combine Many Popular Features NORTH ANDOVER, MA - 4/2/12 - L-com, Inc., a designer and manufacturer of wired and wireless connectivity products, today released four new omnidirectional antennas for the 2.4 GHz and 5.1-5.8 GHz bands with multiple-in/multiple-out (MIMO) capabilities. These new antennas combine five popular features into single units: - Dual polarity feed systems (vertical and horizontal)
- High gain (10 or 13 dBi depending on model)
- Two integrated diversity antennas in a single radome
- UV-Resistant radome for all-weather operation
- Mast mounting capability with hardware included
These new antennas incorporate advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment. "We've long provided antennas with these different features, but until now we haven't had an option that provides them all together," said Patrick Pesa, Director of Product Management. "Our new antenna offering suits applications from outdoor WLAN systems to WiMax and WISP communications." L-com expects to stock these new antennas in its Florida distribution center by April. Full detailed datasheets and 2D engineering drawings are available for free download from L-com's web site. Please click here to download a high-resolution version of the main image suitable for print publication. Please click here to download a high-resolution version of the dual polarization inputs image suitable for print publication. Please click here to download a high-resolution version of the mast mount image suitable for print publication. For more information about this release, please contact: Dave Fallon, Internet Marketing Strategist 978-682-6936 x1450, newsletters@L-com.com L-com, a global designer and manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unmatched customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, computer networking components, and custom products, as well as the Hyperlink line of wireless products. Trusted for more than 25 years, L-com, Inc. is headquartered in North Andover, Mass., and is ISO 9001: 2008-certified. For more information, please visit: https://www.L-com.com/ ### |