North Andover, MA -- L-com Connectivity Products introduces their Continuous Flex Patch Cable Series. Designed for environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. With a Halogen-Free PUR jacket, the Hi-Flex series cables will not breakdown when exposed to oil based lubricants making these cables ideal for robotic control systems on the factory floor. With dual layers of shielding and L-com’s shielded RJ45 connectors, EMI/RFI interference is minimized.
Get the cable that is designed for your factory environment; install the L-com Hi-Flex Series Patch Cables and stop worrying about when your network cable will fail!
- Min Bend Continuous Flex = 12.5x Cable OD
- Halogen-Free, Oil Resistant, PUR Jacket
- Fully Shielded RJ45 w/ integrated Strain relief
- 2.5 Million Flex Cycles
- Continuous Flexing Temperature Rating = -5C - +50C
- EIA/TIA 568, TSB-36, ISO/IEC 11801
For further information, please contact Mr. David Gallagher or visit https://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit https://www.L-com.com.
Contact:
David Gallagher
Product Manager
L-com, Inc.
978-682-6936 x127
dgallagher@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
https://www.L-com.com