L-com Announces Addition of Category 6 Hi-Speed Network Cable
L-com Announces Addition of Category 6 Hi-Speed Network Cable
Sunday, July 9, 2006
North Andover, MA, -- L-com Connectivity Products announces the addition of High-Performance Category 6 Shielded bulk cable. Designed for today’s hi-speed gigabit networks, this Category 6 cable from L-com is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this cable will easily handle Gigabit Ethernet applications.
Product features include:
Premium Grade Category 6 Shielded Bulk Cable
Aluminized Polyester Shield for protection from EMI
Durable RoHS compliant PVC jacket – Color gray
EIA/TIA 568, TSB-36, ISO/IEC 11801
For further information, please contact Mr. David Gallagher or visit https://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
Assembled and Injection Molded Data Cables
Fiber Optic Cable Assemblies and Adapters
Modular and Telco Assemblies
Low Loss Video and Monitor Cables
Unique Bulkhead Connectors
Machined or Cast Coaxial Connectors and Adapters
Sheet Metal Fabrication of Rack Panels and Enclosures
Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit https://www.L-com.com