North Andover, MA – October 31, 2006 -- In order to meet the requirements of its Professional A/V (Audio/Video) customers, L-com has created multi-port DVI and RCA-style USP’s (universal sub panels).
The DVI sub panel, USP2DVI, features two DVI feed-thru couplers which support DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A applications.
To accommodate left and right channel audio and component video needs, L-com now offers the USP2RCA, USP3RCA-C, and USP3RCA RCA universal sub panels.
The USP2RCA features two RCA feed-thru couplers with red and white ports; the USP3RCA-C features three RCA feed-thru’s colored red, blue, and green; the USP3RCA provides three RCA feed-thru couplers with yellow, red, and white ports.
These USP panels can be used with L-com’s Universal Master Rack panels, providing customers with unlimited interface mix and match options. Additionally, L-com provides a plethora of custom panel options designed to the customer’s specifications.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
· Assembled and Injection Molded Data Cables
· Fiber Optic Cable Assemblies and Adaptors
· Modular and Telco Assemblies
· Low Loss Video and Monitor Cables
· Unique Bulkhead Connectors
· Machined or Cast Coaxial Connectors and Adaptors
· Sheet Metal Fabrication of Rack Panels and Enclosures
· Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
· Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit www.L-com.com.