NORTH ANDOVER, Mass. (September 28, 2017) - L-com Global Connectivity, a preferred manufacturer of wired and wireless connectivity products, announced today that it has introduced a new series of USB 3.0, ECF-style, panel mount, USB adapter cables for use with data storage, data acquisition, and test and measurement applications.
These new adapter cables allow USB 3.0 connections to be passed through panels or enclosures by utilizing L-com’s unique ECF flange design. These new adapter cables are fully shielded and are manufactured with USB 3.0 compliant cable.
Two connector options are available: the U3A00035 series features up angle USB Type A male connectors and the U3A00034 series features down angle USB Type A male connectors.
These cables also feature a multi-layered PCB to maintain USB 3.0 speed and performance and 30 micro-inch gold-plated contacts for reliable connections even with repeated mating cycles. Screw mount hardware can be purchased separately and used for secure installations. The cables are available in off-the-shelf lengths of 12, 24, 36 and 50 inches.
“Our new USB 3.0 ECF-style, panel mount USB adapter cables allow cables to be passed through panels or enclosures and feature a right-angle connector for added installation flexibility,” said Brian Gates, Product Manager.
L-com’s new USB 3.0, ECF-style, panel mount, USB adapter cables are in stock and available for immediate shipment.
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
L-com Global Connectivity, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2008 certified and many of its products are UL® recognized. L-com is an Infinite Electronics company.