NORTH ANDOVER, Mass. (June 6, 2017) - L-com Global Connectivity, a preferred manufacturer of wired and wireless connectivity products, announced today that it has launched a new series of IP67 rated, RJ45 bulkhead couplers for use in industrial enclosure and panel mount applications.
The WPBHC series RJ45 bulkhead couplers are available in both Category 5e and Category 6 versions and are shielded for maximum EMI/RFI protection. These couplers do not require special mating assemblies and are designed to be capped when not in use. Each coupler includes a dust cap that is tethered by a lanyard.
A coupling nut and O-ring along with a simple cut-out design allow for mounting without additional hardware or tooling. The couplers utilize standard RJ45 jacks on both sides and the inner side features a low profile protrusion allowing for maximum space within a panel or enclosure.
“Our new IP67 RJ45 bulkhead couplers offer maximum protection for Ethernet connectivity applications in industrial environments. Their design allows for fast assembly to a panel or box with no special tools required,” said Dustin Guttadauro, Product Manager.
These new IP67, RJ45 bulkhead couplers are in stock and available for immediate shipment.
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
L-com Global Connectivity, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2008 certified and many of its products are UL® recognized. L-com is an Infinite Electronics company.