IRVINE, Calif. (May 9, 2019) - L-com, an Infinite Electronics brand and preferred manufacturer of wired and wireless connectivity products, announced today that it has introduced a new line of M12 field termination connectors and in-line adapters to address harsh environment connectivity applications.
These new M12 interconnects were designed for factory automation, industrial control, test equipment, I/O connectivity, sensors and actuators, or any connectivity application where a screw down interface is necessary.
The M12FT8A series field termination connectors feature M12 8-pin, A-Code connectors and are available in male, female, straight and right-angle options. These rugged M12 field termination connectors can be terminated with 24-20 AWG cable and all the connectors in this series are fully shielded.
The TC-M128AM-2M128AF-S is a shielded, M12, 8-pin, A-Code, male to dual female, M12, 8-pin, A-Code, female, T Coupler that is IP67-rated and boasts an operating temperature range of -25°C to +85°C. The M128AMFS is a male to female, 8-pin, A-code, panel-mount adapter that is also IP67-rated and features straight-through wiring.
“Our new M12 field term connectors and adapters were designed to address extreme environment connectivity applications where shock, vibration, dust and liquids are present. The field term design of the connectors is perfect for quick repair or new cable builds on the fly and our M12 adapters offer a very fast and easy solution for extending existing M12 cable runs,” said Dustin Guttadauro, Product Manager.
L-com’s new 8-pin, A-code M12 connectors and adapters are in-stock and available for immediate same-day shipping.
About L-com:
L-com, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2008 certified and many of its products are UL® recognized. L-com is an Infinite Electronics brand.
About Infinite Electronics:
Infinite Electronics is a leading global supplier of electronic components serving the urgent needs of engineers through a family of highly recognized and trusted brands. Our portfolio brands are specialists within their respective product set, offering broad inventories of engineering-grade product, paired with expert technical support and same day shipping. Over 100,000 customers across a diverse set of markets rely upon Infinite Electronics to stock and reliably ship urgently needed products every day.
###
Press Contact:
Peter McNeil
L-com
17792 Fitch
Irvine, CA
978-682-6936