L-com, an Infinite Electronics brand and a preferred manufacturer of wired and wireless connectivity products, announced today that it has introduced a new series of NEMA-rated equipment enclosures that are constructed of rugged polycarbonate material and feature clear front lids.
L-com’s new polycarbonate NEMA enclosures with clear lids are perfect for protecting valuable equipment in both outdoor and indoor installations, and can be used in a wide variety of wired and wireless network applications. These new NEMA enclosures are available in 14x12x06-inch and 18x16x10-inch sizes and are constructed of high-impact, UV resistant polycarbonate material that provides superior durability while maintaining minimum weight. They are well suited for high-temperature or corrosive environments and are available in black and gray.
Off-the-shelf options include 120VAC and 240VAC power, cooling, heating, equipment mounting plates, DIN rail mounts and more. Additional product features include a stainless-steel latch with padlock eye, fully gasketed lids and user installed wall mounting brackets.
“These new polycarbonate enclosures are perfect for technicians and field personnel to view equipment status LEDs and other critical indicators without having to open the enclosure. By utilizing clear front lids on these enclosures, we can save our customers time and money when troubleshooting and monitoring networking and control equipment,“ said Tinu Oza, Product Line Manager.
L-com’s new polycarbonate NEMA enclosures with clear lids are in-stock and available for immediate shipment. Or if you prefer our fiberglass enclosures we have these in-stock and ready to ship as well.
About L-com:
L-com, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2015 certified and many of its products are UL® recognized. L-com is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
###
Press Contact:
Peter McNeil
L-com
17792 Fitch
Irvine, Calif. 92614
978-682-6936