L-com, an Infinite Electronics brand and a preferred manufacturer of wired and wireless connectivity products, has launched a new line of M8 field termination connectors that are ideal for use in actuators, I/O connectivity, industrial control and factory automation, test equipment, and sensors or miniature sensor applications.
L-com’s new M8 field termination connectors feature a two-piece quick terminate design made for fast, easy and reliable terminations. These connectors are IP67-rated when properly mated with a quick-term style available in male and female 3-position types. They operate in a temperature range of -25°C to +80°C and are recommended for 23 AWG to 20 AWG solid conductors and cables with an overall OD of 0.098” (2.5mm) to 0.197” (5.0mm). No special tools are required for termination of these connectors and installation instructions come packaged with each part.
“The new, quick-term design of these M8 field termination connectors makes them an exciting addition to our wide range of off-the-shelf products readily available for our customers," said Dustin Guttadauro, Product Manager.
L-com’s new quick-term, M8 field termination connectors are in stock and available for same-day shipping.
About L-com:
L-com, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2015 certified and many of its products are UL® recognized. L-com is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC-Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
###
Press Contact:
Peter McNeil
L-com
17792 Fitch
Irvine, CA
978-682-6936