NORTH ANDOVER, Mass. (January 30, 2018) - L-com Global Connectivity, a preferred manufacturer of wired and wireless connectivity products, announced today that it has released a new line of extended-length, active HDMI cables for use with high definition A/V applications.
L-com’s new extended-length HDMI cables feature gold-plated contacts for repeated mating cycles and superior connectivity. Additionally, fully molded connectors provide excellent strain relief. These high performance Type-A, HDMI cables are designed with Spectra7 active chip sets, and 34 AWG 80° C 30V VW-1 high-speed cable to support 4k and 1080p resolutions. These cables are ideal for conference rooms, gaming systems, auditoriums, medical, military and professional A/V applications.
“Our new extended-length HDMI cables provide customers an option to exceed the industry standard lengths without using a bulky repeater box mid cable run. These cables meet the HDMI industry performance specifications and provide a reliable and easy to install HDMI extension solution,” said Brian Gates, Product Manager.
These new active HDMI cables are offered off-the-shelf in 5, 10, 15, and 18 meter lengths and are in stock and available for immediate shipment.
For more information about this release, please contact:
Peter McNeil
L-com Global Connectivity
17792 Fitch
Irvine, CA
978-682-6936 x1174
About L-com Global Connectivity:
L-com Global Connectivity, a leading manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unrivaled customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, antennas, enclosures, surge protectors and more. L-com is headquartered in North Andover, Mass., is ISO 9001: 2008 certified and many of its products are UL® recognized. L-com is an Infinite Electronics company.