To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO Fiber Optic Rack Panels now available from L-com Connectivity Products

Tuesday, June 5, 2007

North Andover, MA – June 4, 2007L-com Connectivity Products has announced the availability of its exclusive, new MPO style fiber patch panel. This 1U high rack panel features 16 MPO fiber optic couplers. It is perfect for use in network datacenters, providing technicians and IT managers a perfect solution to managing MPO ribbon fibers.

MPO connectors and ribbon fiber optic cables allow up to 24 channels of fiber all in one small form factor 1/8” wide jacket. MPO assemblies offer great space saving in crowded data centers.

In addition to MPO patch panels and cable assemblies L-com offers MTP panel mount couplers as well as MPO connector and coupler dust covers.

For more information about this release, please contact:
Steve Smith, Product Manager
978-682-6936 x1156, ssmith@L-com.com

 

For over 25 years, L-com has designed and manufactured copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:

· Assembled and Injection Molded Data Cables
· Fiber Optic Cable Assemblies and Adaptors
· Modular and Telco Assemblies
· Low Loss Video and Monitor Cables
· Unique Bulkhead Connectors
· Machined or Cast Coaxial Connectors and Adaptors
· Sheet Metal Fabrication of Rack Panels and Enclosures
· Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
· Military and Special Packaging, Kitting, Custom Labeling and Bar-coding

L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit www.L-com.com.