AC current sensor with adjustable linar output, 0-100A; 24V; voltage linear output

This module is used to measure and monitor current consumption by utilizing current transformer technolgy. A voltage output is produced in direct proportion to the measured current. If the current exceeds a preset value, the relay on the module is activated. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • Split-Core Coil
  • Low power consumption
  • CT Technology
  • Relay and Analog outputs
  • 35mm DIN rail or panel mountable
Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.

SKU SRCN-C267-1
QTY available 5
Quantity Price
1 - 24 $36.68
25 - 49 $34.85
50 - 99 $33.01
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.68

Key Specifications

Key Specifications