To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Aluminum Terminal Box, 20 point, Side mounting

L-com’s LC-AL-20PT is a terminal box enclosure designed for indoor or outdoor use for electrical assemblies and electrical devices under commercial or industrial environmental conditions. This enclosure is made from aluminum material with a matching cover and it can be easily drilled, tapped or cut. The terminal box enclosure offers a degree of inherent EMI and RFI attenuation. Our aluminum enclosure is in stock and available for same business day shipping.

Our LC-AL-20PT enclosure provides outstanding insulation and protection where equipment may be rinsed or be very wet. This aluminum box enclosure is available in 220mm width, 120mm height and 80mm depth. L-com’s terminal box enclosure is impact and corrosion resistant and is perfect for harsh environments. This 20 point side mounting enclosure is suitable for industrial, municipal, medical, campus applications.

L-com has one of the largest in-stock selections of aluminum enclosures for local, domestic and international orders. We serve the petrochemical, metallurgy, mining, wastewater treatment, automotive, oil and gas industries. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect side mounting terminal box enclosures as per your requirements.


Features
  • The Aluminum Terminal Box is a product designed to enable separation of the box and terminal
  • This is an ideal box for use in the body of sensitive electrical assemblies or electrical devices under commercial or industrial environmental conditions
  • Aluminum enclosures also offer a degree of inherent EMI/RFI attenuation
  • Input Current 17.5 Amps
  • CE, Ingress Protection IP67, strength grade IK 10, Flammability rating V-0
Application
  • Indoor and Outdoor installations
  • Commercial or industrial environmental conditions
  • Aluminum enclosure with matching cover is an easily field modified enclosure, that can be drilled/tapped/cut
  • Industrial, municipal, medical, and campus low-voltage installations

SKU LC-AL-20PT
QTY available 20
Quantity Price
1 - 9 $98.18
10 - 24 $94.25
25 - 99 $90.33
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $98.18

Key Specifications

Key Specifications