To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3 Line Audio Video RCA Cable, RCA Male / Male, 12.0 ft

These premium 75 Ohm RCA coaxial cable assemblies offer the best in audio/video signal transmission. Color coded in red and white and yellow to easily identify left and right audio channels as well as composite video channel. Gold plated center contacts minimize signal loss and molded strain reliefs protect against damage caused by flexure. We stock these high quality audio/video cables in 6 lengths from 2 to 25 ft.

Features
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Molded strain relief provides protection from flexure damage
  • Triple 75 Ohm coaxial lines assure optimum audio/video signal transmission
  • 75 Ohm audio/video signal transmission
  • Color coded cables assure proper left, right audio and composite video channel connection
Application
  • Audio/Video signal transmission
  • Home theatre
  • Professional A/V

SKU CCR3MM-12
QTY available 6
Quantity Price
1 - 24 $31.59
25 - 49 $28.43
50 - 99 $25.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov