To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

3 Line RGB Component RCA Cable Male / Male, 12.0 ft

Item # CVR3MM-12
Availability
8
Price Table
Quantity Price
1 - 24 $5.99
25 - 49 $5.39
50 - 99 $4.79
100 + Call Us
Add to Cart

Description

These assemblies utilize premium grade 75 Ohm coaxial cable and gold plated connectors to assure optimum transmission of the component video signal. Coaxial cable is color coded with Red, Green, and Blue lines for ease of use. Bundled in a single jacket with molded strain relief providing a rugged yet compact assembly. Available in 6 standard lengths from 2 to 25 feet.

Features
  • Available in 6 standard lengths from 2 to 25 ft
  • Fully molded strain reliefs produce a durable assembly
  • Integrated three line 75 Ohm cable design provides an easy to use, neat cable configuration
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Used for the transmission of component video signal
Application
  • Component video
  • Analog video applications
  • RGB


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov