To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

3 Line Audio Video RCA Cable, RCA Male / Male, 9.0 ft

Item # CCR3MM-9
Availability
4
Price Table
Quantity Price
1 - 24 $5.56
25 - 49 $5.00
50 - 99 $4.45
100 + Call Us
Add to Cart

Description

These premium 75 Ohm RCA coaxial cable assemblies offer the best in audio/video signal transmission. Color coded in red and white and yellow to easily identify left and right audio channels as well as composite video channel. Gold plated center contacts minimize signal loss and molded strain reliefs protect against damage caused by flexure. We stock these high quality audio/video cables in 6 lengths from 2 to 25 ft.

Features
  • 75 Ohm audio/video signal transmission
  • Color coded cables assure proper left, right audio and composite video channel connection
  • Molded strain relief provides protection from flexure damage
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Triple 75 Ohm coaxial lines assure optimum audio/video signal transmission
Application
  • Audio/Video signal transmission
  • Home theatre
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov