To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink AV201 Receiver

The AdderLink AV200 Series is a range of audio visual extenders delivering high video resolutions, superb quality audio and RS232 up to 300m/1000ft using standard CATx cable (x=5,5e,6,7). The innovative design allows for flexible audio-visual distribution, management, control and interaction with the display devices which can be expanded to grow in line with project developments. Consisting of 5 interchangeable units, the AdderLink AV200 Series makes the design of digital signage and narrow casting applications cost effective, flexible and easy to plan.

Features
  • Resolutions of 1600x1200 are achievable at 200m (650ft)
  • Can be used as standalone modules or rack mounted
  • Digital audio transmission delivers high fidelity; click-less audio for speakers and microphones
  • Used to extend Audio/Video signals up to 300 meters over Cat5
  • Uses standard CATx cable (x=5,5e,6,7).
Application
  • Digital Signage
  • Retail Video Advertising
  • Video Distribution
  • Video Extension

SKU AV201R-US
QTY available Call us
Quantity Price
1 + $544.00

All Prices are in US Dollars and do not include duties

Price $544.00

Key Specifications

Key Specifications