Adderlink X-USBPRO-MS2 Dual VGA, Audio, 4-Port USB Catx Extender

Item # X-USBPRO-MS2-US
Availability
Call Us
Price Table
Quantity Price
1 + $1,810.00
Add to Cart

Description

Adder's next generation USB, video and audio extenders deliver sharp, bright and high resolution video images and high quality audio at distances up to 300m (1000ft) over a single CATx cable The AdderLink X-USB PRO has been designed to provide industry-leading video clarity, compatibility and high rack densities. Additionally the X-USB PRO MS features dual head VGA support for multiple video output applications.

Features
  • Used to extend VGA, Audio, and 4 -Port USB via Catx cabling
  • VGA resolutions of 1920 x 1200 are achievable at 300 meters (1000ft)
  • The transmitter is powered via its USB port
  • USB 2.0 (low and full speed)
  • Audio transmission delivers CD quality stereo audio
Application
  • Digital Signage
  • Multimedia
  • POS


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov