To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Adderlink X-USBPRO VGA, Audio, 4-Port USB Catx Extender

Adder's next generation USB, video and audio extenders deliver sharp, bright and high resolution video images and high quality audio at distances up to 300m (1000ft) over a single CATx cable The AdderLink X-USB PRO has been designed to provide industry-leading video clarity, compatibility and high rack densities. Additionally the X-USB PRO MS features dual head VGA support for multiple video output applications.

Features
  • Used to extend VGA, Audio, and 4 -Port USB via Catx cabling
  • VGA resolutions of 1920 x 1200 are achievable at 300 meters (1000ft)
  • The transmitter is powered via its USB port
  • USB 2.0 (low and full speed)
  • Audio transmission delivers CD quality stereo audio
Application
  • Digital Signage
  • Multimedia
  • POS

SKU X-USBPRO-US
QTY available 5
Quantity Price
1 + $1,400.00

All Prices are in US Dollars and do not include duties

Price $1,400.00

Key Specifications

Key Specifications