AdderLink X50-MS2-US USB, VGA, Digital Stereo CatX Extender

SKU X50-MS2-US
QTY available Call us
Quantity Price
1 + $1,010.00
Price $1,010.00

All Prices are in US Dollars and do not include duties



The AdderLink X50 MS has been designed for use in applications where computers can have their USB peripherals including keyboards and mice, high quality video and audio control extended up to 50m (150 ft.) across CAT5 or higher UTP cable. The AdderLink X50 MS provides sharp, bright and ultra high-resolution video over a VGA interface and ensures total USB compatibility regardless of the computer being controlled or the peripheral being extended. Beyond the single X50, the X50 MS also features transparent RS232 extension, broadening the application into many additional areas including Industrial control.

Features
  • Fully transparent low/full speed USB2, Hi Res Dual VGA video and stereo audio extender
  • 1920 x 1200 to 50m (150 ft.)
  • High speed RS232 extension
  • True DDC Emulation
  • 44.1kHz CD quality, stereo audio

Application
  • Digital Signage
  • Multimedia
  • POS
  • A/V Extension