To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink X50-US USB, VGA, Digital Stereo CatX Extender

The AdderLink X50 has been designed for use in applications where computers can have their USB peripherals including keyboards and mice, high quality video and audio control extended up to 50m (150 ft.) across CAT5 or higher UTP cable. The AdderLink X50 provides sharp, bright and ultra high-resolution video over a VGA interface and ensures total USB compatibility regardless of the computer being controlled or the peripheral being extended.

Features
  • Fully transparent low/full speed USB, high quality video and digital stereo CATx extender
  • 44.1kHz digital stereo audio
  • True DDC Emulation
  • Dual Access
  • Resolutions of 1920 x 1200 to 50m (150 ft.)
Application
  • Digital Signage
  • Multimedia production
  • POS
  • A/V Display

SKU X50-US
QTY available 26
Quantity Price
1 + $900.00

All Prices are in US Dollars and do not include duties

Price $900.00

Key Specifications

Key Specifications