To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderView 4 Pro DVI 4 Port KVM Switch (4 PCs)

The AdderView Pro DVI series are professional grade Dual Link DVI-I KVMA switches which deliver ultimate flexibility for users who wish to share a high resolution screen(s) and modern USB peripherals between a multiplicity of computers.

The AV4PRO-DVI is designed to enable four computers to be controlled from a single high resolution KVM console using either dual link DVI or high definition analogue video links. The switch makes use of Adder's True Emulation technology which enables USB HID devices to be continuously emulated to each computer. This unique technology enables instantaneous and reliable hotkey switching whilst also supporting the extra keys and features of enhanced keyboards and mice. Furthermore, the AdderView includes two independently switchable USB 2.0 channels and an audio channel, giving the user the flexibility to attach selected peripherals to different computers.

Also available are the Dual, Triple, and Quad head versions of the AV4PRO-DVI. Please see the user manual for complete product details.

Features
  • Multiple channel selection options (hot keys, push button, remote, mouse control)
  • Used to control and monitor PC's with DVI video ports
  • Independent simultaneous device selection
  • Integrated USB 2.0 hub provides flexibility
  • USB true emulation technology provides seamless USB control
Application
  • Financial trading
  • IT administration
  • Multimedia production

SKU AV4PRO-DVI
QTY available 6
Quantity Price
1 + $424.29

All Prices are in US Dollars and do not include duties

Price $424.29

Key Specifications

Key Specifications