To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
The AdderView Prism is a reverse KVM switch that enables up to four consoles to access a single computer or KVM switch. The Prism is ideal for video splitting, resource sharing and KVM matrix applications. The Prism is also ideal for connecting to the front end of KVM switches to increase the number of consoles that can share access to the switch. Both the 2 and 4 port models use standard connectors throughout so you can connect your equipment easily using common cabling. For maximum convenience, the Prism may be powered using the supplied power supply or, for many applications, may draw its power from the attached computer via the keyboard interface. High video resolutions up to 1600 x 1280 are supported and super high resolutions exceeding 1900 x 1440 may be achieved when short cables are used. A 19 inch rack mount bracket is available to mount sixteen 2 port or eight 4 port Prisms in 4 U of rack space. Order online today !